IESNA:LM-63-2002
[TEST]P1504239
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (4000K_L18_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16006
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 119.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8838.7 8814.9 8818.5 8787.6 8724.6 8674.8 8613 8509.7 8367.1 8219.9
8072.6 7908.7 7717.5 7506.1 7269.7 6920.6 6218.6 5358.8 4428.8 3438.3
2508.4 1743.5 1101 553.5 213.8 134.2 81.9 42.8 26.1 16.6
14.3 14.3 11.9 10.7 8.3 3.6 0
